Schneider-Electric
 
TCSESPU053F1CS0 picture- scope
TCSESPU053F1CS0
switch, Modicon Networking, premium unmanaged switch, 4 ports for copper, 1 port for fiber optic single-mode
Schneider Electric
Characteristics
Main
Range of product ConneXium
Product or component type Ethernet TCP/IP unmanaged switch
Concept Transparent Ready
Communication port protocol Ethernet TCP/IP
Port Ethernet 10/100BASE-TX - 4 port(s) copper cable
100BASE-FX - 1 port(s) fiber optic
Maximum number of switches in cascade Unlimited
Complementary
Integrated connection type Shielded RJ45 copper cable
Duplex SC fiber optic
Transmission support medium Twisted shielded pairs cable CAT 5E for copper cable
Single mode optical fiber for fiber optic
Maximum cable distance between devices 100 m copper cable
Optic fiber length 32.5 km 9/125 µm
Attenuation 0…16 dB (9/125 µm)
Ethernet service Multicast filtering
Data stream control
Communication service Quality of Service (QoS)
[Us] rated supply voltage 12...24 V
Supply voltage limits 9.6…32 V DC SELV
Power consumption in W 4.3 W
Electrical connection Removable connector 6 ways power supply
Mounting support 35 mm symmetrical DIN rail
Marking CE
UL
RCM
Local signalling 1 dual colour LED (green/yellow) for P1 P2 power supplies
1 LED per channel (yellow) for data rate (ETH LINK)
1 dual colour LED (green/yellow) for link status
Ethernet cabling system TF switches
Width 39 mm
Height 135 mm
Depth 117 mm
Net weight 0.430 kg
Environment
Ambient air temperature for operation -40…70 °C
Relative humidity 10…95 % non-condensing
IP degree of protection IP40
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 61010
EN/IEC 61131
Product certifications CE
UL
RCM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 16.300 cm
Package 1 Length 23.200 cm
Package 1 Weight 670.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.520 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Take-back No
Contractual warranty
Warranty 18 months