Schneider-Electric
 
TCSXCN1FNX25E picture- scope
TCSXCN1FNX25E
TM7 expansion bus cable - straight - M12B female-wire - 25m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Product or component type Connecting cable
Product compatibility I/O expansion block
Accessory / separate part destination TM7 expansion bus
Complementary
Range compatibility Modicon TM7
Electrical connection Flying lead with 1 female connector M12 - B coding - 4 ways - straight for bus IN
Cable length 25 m
Net weight 1.352 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 25.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 1.471 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.269 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months