Schneider-Electric
 
TCSXCN2M15SA picture- scope
TCSXCN2M15SA
sensors/actuator cable - angled - M12 5 ways male connector and flying lead -15m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Product or component type Connecting cable
Product compatibility Analog I/O expansion block
Accessory / separate part destination Analog sensors/actuators
Complementary
Range compatibility Modicon TM7
Electrical connection Flying lead with 1 male connector M12 - A coding - 5 ways - elbowed
Cable length 15 m
Net weight 0.546 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 22.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 750.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.280 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months