Schneider-Electric
 
TCSXCN3M4F3S4 picture- scope
TCSXCN3M4F3S4
RS232 serial link cable, Modicon M340, for data communication equipment, 3m, 8 wires
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable cordset for data communication equipment
Accessory / separate part destination Data communication equipment
Range compatibility Modicon M340
Twido
Cable length 3 m
Complementary
Electrical connection 1 connector RJ45
1 connector SUB-D 9
Total number of wires 8
Physical interface RS232
Net weight 0.165 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 17.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 180.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.843 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No