Schneider-Electric
 
TCSXCNAMUM3P picture- scope
TCSXCNAMUM3P
Modicon M258, Modicon M238, Preventa Safety automation, Modicon LMC058, Modicon M262, M238 logic controller terminal port/USB port cord set, 3 m
Schneider Electric
Characteristics
Main
Range of product Modicon M258
Modicon M238
Preventa Safety automation
Modicon LMC058
Modicon M262
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable terminal port/USB port cordset
Range compatibility Modicon M258
Preventa XPSMCM
Modicon M238
Modicon LMC058
Modicon M262
Cable length 3 m
Complementary
Electrical connection 1 connector mini B USB on the Modicon M238
1 connector USB A on the PC terminal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 99.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.673 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months