Schneider-Electric
 
TLXCDLTOFS36 picture- scope
TLXCDLTOFS36
license, OPC Factory Server, large, unlimited items, permanent, team, 10 stations, for PC
Schneider Electric
Characteristics
Main
Range of product OPC Factory Server
Product or component type License
Format Digital
Software type Server
Type of license Large
Communication network type Modbus (Modbus serial)
Modbus (Modbus Plus)
Modbus (Modbus TCP)
Uni-Telway/X-Way (Uni-Telway)
Uni-Telway/X-Way (Fipway)
Uni-Telway/X-Way (ISAway)
Uni-Telway/X-Way (PCIway)
Software version V3.60
Operating system requirement Windows 8
Windows 8.1
Windows 10
Windows Server 2012 R2
User language English
French
German
Complementary
Kit composition OPC server software
Setup documentation on DVD-ROM
OFS configuration software
Example of OPC client
OPC server simulator
License category Permanent
Number of items Unlimited
Software designation OFS data server
Software function Data exchange
Range compatibility Vijeo Designer Vijeo Designer 4.6
Modicon Quantum
Modicon Premium
Modicon M340
Modicon Micro
Modicon Compact
Modicon Momentum
Modicon TSX Micro
TSX series 7
April series 1000
Uni-Telway serial devices
Modbus serial devices
Unity Pro
Modicon M580
License size Team (10 station)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 13.500 cm
Package 1 Length 16.500 cm
Package 1 Weight 107.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 628.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No