Schneider-Electric
 
TM171ABKPG picture- scope
TM171ABKPG
Modicon M171 Performance Grey wall support display
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Mounting accessory
Accessory / separate part type Mounting support
Complementary
Product or component type Mounting support
Product compatibility Logic controller M171 performance flush mounting
Colour Grey
Accessory / separate part destination Remote display
Product specific application Wall mounting support
Fixing mode By screws
Width 160 mm
Depth 30 mm
Height 96 mm
Net weight 0.015 kg
Environment
Standards UL 94
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 9.6 cm
Package 1 Length 16.0 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 892.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No