Schneider-Electric
 
TM171ACAN picture- scope
TM171ACAN
Modicon M171 Performance Plug-in CAN
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Product or component type Communication module
Communication port protocol CAN2.B
Complementary
Integrated connection type CAN port wire crimp - twisted pair
Physical interface Twisted pair
Supply Via base board EVD/EVC
Product compatibility Logic controller M172 performance
Logic controller M171 performance
Net weight 0.077 kg
Environment
Product certifications CE
CSA
cURus
EAC
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…90 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 9.100 cm
Package 1 Length 18.500 cm
Package 1 Weight 181.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.315 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No