Schneider-Electric
 
TM171ACB4OI2M picture- scope
TM171ACB4OI2M
Modicon M171 Optimized LV Connector 2m cable
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Accessory / separate part category Connection accessory
Accessory / separate part type Pre-wired connector
Product or component type Low voltage connector
Complementary
Product compatibility Logic controller M171 optimized
Electrical connection Quick connect terminals
1 pre-cabled female connector
Cable length 2 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 16 cm
Package 1 Length 25 cm
Package 1 Weight 244 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 6 cm
Package 2 Width 16 cm
Package 2 Length 25 cm
Package 2 Weight 1.222 kg
Unit Type of Package 3 S01
Number of Units in Package 3 15
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 3.822 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No