Schneider-Electric
 
TM171ACB4OLAN picture- scope
TM171ACB4OLAN
Modicon M171 Optimized expansion Bus Connector 2m cable
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Accessory / separate part category Connection accessory
Accessory / separate part type Pre-wired connector
Product or component type LAN expansion bus connector
Complementary
Product compatibility Logic controller M171 optimized
Electrical connection Quick connect terminals
2 removable connectors
Cable length 2 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 2.0 cm
Package 2 Width 14.5 cm
Package 2 Length 17.0 cm
Package 2 Weight 130.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 75
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.142 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No