Schneider-Electric
 
TM171ADMI picture- scope
TM171ADMI
Modicon M171 Optimized Programmable cable
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Connection accessory
Accessory / separate part type Programming cable
Complementary
Product or component type Cable
Product compatibility Logic controller M171 optimized
Accessory / separate part destination I/O extension
Base controller
Remote display
Product specific application Transfer program to controller
Cable length 2.3 m
Electrical connection Printed circuit board connector male
Printed circuit board connector USB type A
Net weight 0.157 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.2 cm
Package 1 Width 9.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 164.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 845.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No