Schneider-Electric
 
TM171AETHRS485 picture- scope
TM171AETHRS485
Modicon M171 Performance Plug-in Ethernet and BACnet MSTP or Modbus
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Product or component type Communication module
Communication port protocol BACnet IP
SMTP
HTTP
Ethernet
Modbus TCP
Modbus RTU
RS485
BACnet MS/TP
Complementary
Integrated connection type Ethernet RJ45 - twisted pair
RS485 wire crimp - twisted pair
Adjustment Pitch 3.81 mm
Electrical connection Removable screw terminal block
Physical interface 90° insertion - 2.5 mm² cable
RJ45
Supply Via base board EVD/EVC
Product compatibility Logic controller M171 performance
Net weight 0.077 kg
Environment
Product certifications CE
CSA
cURus
EAC
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…90 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.200 cm
Package 1 Width 9.100 cm
Package 1 Length 18.700 cm
Package 1 Weight 173.900 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.351 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No