Schneider-Electric
 
TM171ALAN picture- scope
TM171ALAN
Modicon 171, LAN-RS485 converter
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Adaptation accessory
Accessory / separate part type Adaptor
Complementary
Product compatibility Modicon M171O
Accessory / separate part destination Base controller
Power consumption in W 1 W
[Us] rated supply voltage 24 V AC/DC
Electrical connection 3 screw terminals RS485
3 screw terminals LAN
Overvoltage category I
Width 35 mm
Depth 60 mm
Height 110 mm
Net weight 0.6 kg
Environment
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -30…85 °C
Relative humidity 5…95 % non-condensing
Pollution degree 2
Product certifications CE
CSA
cURus
Standards IEC 60730-1
IEC 60730-2-9
UL 60730-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 13.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 214.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.596 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No