Schneider-Electric
 
TM171ALON picture- scope
TM171ALON
M171 Perf. Plug-in LONWorks
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Communication module
Communication port protocol LonWorks
Complementary
Integrated connection type LON wire crimp - twisted pair
Transmission rate 78 kbits/s
Adjustment Pitch 3.81 mm
Electrical connection Removable screw terminal block
Physical interface 90° insertion - 2.5 mm² cable
Supply Via base board M171P/M172P
Local signalling 1 LED (red) for service
1 LED (green) for status
Product compatibility Logic controller M171 performance
Logic controller M172 performance
Net weight 0.077 kg
Environment
Product certifications EAC
CSA
CE
cURus
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…90 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 12.5 cm
Package 1 Length 13.3 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 836.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No