Schneider-Electric
 
TM171AMFK picture- scope
TM171AMFK
Modicon M171 Optimized Programming stick
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Configuration accessory
Accessory / separate part type Programming and configuration module
Complementary
Product or component type Programming stick
Product compatibility Logic controller M171 optimized
Accessory / separate part destination Base controller
Electrical connection Printed circuit board connector male
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 7.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 589.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No