Schneider-Electric
 
TM171APBUS picture- scope
TM171APBUS
Modicon M171 Performance Plug-in Profibus
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Product or component type Communication module
Communication port protocol Profibus
Complementary
Integrated connection type Profibus DP DB9 - shielded RS232 cable
Supply Via base board EVD/EVC
Product compatibility Logic controller M171 performance
Net weight 0.077 kg
Environment
Product certifications cURus
CE
CSA
EAC
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…90 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 9.1 cm
Package 1 Length 18.5 cm
Package 1 Weight 218.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.716 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov