Schneider-Electric
 
TM171ARS232 picture- scope
TM171ARS232
Modicon M171 Performance Plug-in RS232 with relay
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Product or component type Communication module
Communication port protocol RS232
Modbus RTU and ASCII
Complementary
Integrated connection type RS232 wire crimp - twisted pair
Adjustment Pitch 5 mm
Electrical connection : 3 removable screw terminal block
Physical interface 90° insertion - 2.5 mm² cable
DB9 connector
Supply Via base board TM171P/TM172
Product compatibility Logic controller M171 performance
Logic controller M172 performance
Net weight 0.077 kg
Environment
Product certifications CSA
EAC
CE
cURus
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…90 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 9.1 cm
Package 1 Length 18.5 cm
Package 1 Weight 181.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.41 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No