Schneider-Electric
 
TM171ASCTB14 picture- scope
TM171ASCTB14
Modicon M171 Performance expansion 14 I/Os Screw Terminal Blocks
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Connection accessory
Accessory / separate part type Screw terminal block
Complementary
Product or component type Terminal block
Input/output number 14
Product compatibility Logic controller M171 performance
Colour Green
Accessory / separate part destination Base controller
Electrical connection Removable terminal block screw connector
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 4.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 25.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 787.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 7922e824-15b8-4e28-a2cf-c4d21c2dbc4f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1