Schneider-Electric
 
TM171DLED picture- scope
TM171DLED
Modicon M171 Optimized Display LED
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Product or component type Display module
Display colour Monochrome
Supply External source
Complementary
Display type 7 segments LED + decimal point
Number of key 8
Colour Grey
[Us] rated supply voltage 12 V DC
Power consumption in W 5 W
0 W
Marking CE
Local signalling LED
Product compatibility Logic controller M171 optimized
Height 74 mm
Width 32 mm
Depth 30 mm
Net weight 0.042 kg
Environment
Product certifications cURus
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 9.000 cm
Package 1 Length 12.700 cm
Package 1 Weight 129.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 835.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No