Schneider-Electric
 
TM171DWAL2L picture- scope
TM171DWAL2L
Modicon M171 Optimized Wall thermostat with backlight
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Product or component type Display module
Display colour Monochrome
Supply External source
Complementary
Display type Backlit LCD screen
Number of key 4
Colour White
[Us] rated supply voltage 12 V DC
Power consumption in W 0 W
5 W
Marking CE
Realtime clock With clock
Local signalling LCD display
Product compatibility Logic controller M171 optimized
Height 137 mm
Width 96.5 mm
Depth 31.3 mm
Net weight 0.143 kg
Environment
Product certifications cURus
IP degree of protection IP40 front face:
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 9.1 cm
Package 1 Length 18.5 cm
Package 1 Weight 294.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.068 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No