Schneider-Electric
 
TM171EP14R picture- scope
TM171EP14R
Expansion module, Modicon M171/M172/M173, performance 14 IO
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Additional I/O module
Product specific application HVAC and pumping solution
Total inputs/outputs 14
Discrete input number 4
Discrete output number 1 for relay outputs SPDT with independent common
3 for relay outputs SPST with same common
Discrete output current 3 A for relay
Analogue input number 4 configurable by pair
Analogue output number 2 voltage, range: 0...10 V
Complementary
Number of port 1 CAN port - screw terminal block
Input/output number 2 analog output(s)
4 digital output(s)
4 analog input(s)
4 digital input(s)
Discrete input logic Sink or source (positive/negative)
Discrete input voltage 24 V AC/DC
Discrete input current 2.5 mA
Input impedance 20 kOhm
Analogue input type Voltage 0...5 V (ratiometric)
Current 4...20 mA
Voltage 0...10 V
NTC temperature probe - 50...110 °C - resolution: 0.1 °C
NTC temperature probe - 40...137 °C - resolution: 0.1 °C (extended)
PTC temperature probe - 50...150 °C - resolution: 0.1 °C
Sensor power supply 12 V DC at 85 mA
[Us] rated supply voltage 24 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 9.100 cm
Package 1 Length 19.000 cm
Package 1 Weight 231.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.700 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Bde379f2-8206-46ee-ae0c-0dd861febc84
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 266