Schneider-Electric
 
TM171EP27R picture- scope
TM171EP27R
Expansion module, Modicon M171/M172/M173, performance, 27 IO
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Additional I/O module
Product specific application HVAC and pumping solution
Total inputs/outputs 27
Discrete input number 8
Discrete output number 3 for relay outputs SPST with same common
2 for relay outputs SPST with same common
2 for relay outputs SPDT with independent common
Discrete output current 8 A for relay SPDT
5 A for relay SPST
Analogue input number 2 analog input NTC
4 configurable
Analogue output number 3 voltage/current, range: 0…10 V or 4…20 mA
2 open collector/current, range: 1 kHz, 12 V, 35 mA or 4…20 mA
Complementary
Number of port 1 CAN port - screw terminal block
Input/output number 6 analog input(s)
5 analog output(s)
8 digital input(s)
7 digital output(s)
1 high-speed counter(s)
Discrete input logic Sink or source (positive/negative)
Discrete input voltage 24 V AC/DC
48 V DC
Discrete input current 2.5 mA
Input impedance 20 kOhm
Analogue input type Voltage 0...5 V (ratiometric)
Current 4...20 mA
Impedance 0...1500 hOhm
Impedance 0...300 daOhm
Direct input
NTC temperature probe - 50...110 °C - resolution: 0.1 °C (extended)
Voltage 0...10 V
Pt 1000 temperature probe - 200...800 °C - resolution: 0.1 °C
NTC temperature probe - 40...150 °C - resolution: 0.1 °C
Sensor power supply 5 V DC at 50 mA
12 V DC at 150 mA
[Us] rated supply voltage 24 V AC
48 V
Realtime clock Without clock at -20…55 °C
Display type Without display
Overvoltage category II
Mounting support DIN rail
Width 140 mm
Height 110 mm
Depth 61.6 mm
Net weight 0.19 kg
Environment
Directives 86/188/EEC - physical agents (noise) directive
2006/95/EC - low voltage directive
Standards EN/IEC 60730
Product certifications CE
cURus
EAC
CSA
Ambient air temperature for operation -20…55 °C conforming to UL 60730-1
Ambient air temperature for storage -40…85 °C
Relative humidity 10…90 % non-condensing
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 9.100 cm
Package 1 Length 18.500 cm
Package 1 Weight 472.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.055 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 667