Schneider-Electric
 
TM171ODM14R picture- scope
TM171ODM14R
Controller, Modicon M171/M172/M173, optimized optimized, display 14 IO, Modbus, 100-240V AC
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Controller
Product specific application HVAC and pumping solution
Variant Programmable
Total inputs/outputs 14
Discrete input number 2
Discrete output number 1 for relay outputs SPDT with independent common
3 for relay outputs SPST with same common
Discrete output current 2 A for relay
Analogue input number 2 configurable
3 analog input NTC
Analogue output number 2 voltage, range: 0...10 V
2 PWM/PPM, range: 20 kHz, 12 V, 35 mA
1 voltage/current, range: 0...20 mA/4...20 mA
Complementary
Number of port 1 LAN expansion bus
1 RS485 - screw terminal block (Modbus serial link)
Input/output number 5 analog output(s)
4 digital output(s)
5 analog input(s)
Discrete input logic Sink or source (positive/negative)
Contacts usage Volt-free contacts
Analogue input type Voltage 0...5 V (ratiometric)
Voltage 0...10 V
NTC temperature probe - 50...100 °C - resolution: 0.1 °C
Pt 1000 temperature probe - 50...400 °C - resolution: 0.1 °C
Current 0...20 mA/4...20 mA
Voltage 0...1 V
Sensor power supply 12 V DC at 85 mA
5 V DC at 20 mA
[Us] rated supply voltage 100...240 V +/- 10 % AC
Realtime clock Built-in clock at -20…55 °C
Display type Four 7-segment display units
Overvoltage category II
Local signalling 6 LEDs (red)
5 LEDs (green)
7 LEDs (amber) for programmable
Mounting support DIN rail
Width 70.2 mm
Height 87 mm
Depth 61.7 mm
Net weight 0.19 kg
Environment
Directives 86/188/EEC - physical agents (noise) directive
2006/95/EC - low voltage directive
Standards EN/IEC 60730
Product certifications CE
EAC
CSA
cURus
Ambient air temperature for operation -20…55 °C conforming to UL 60730-1
Ambient air temperature for storage -40…85 °C
Relative humidity 10…90 % non-condensing
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.200 cm
Package 1 Width 9.000 cm
Package 1 Length 18.500 cm
Package 1 Weight 300.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.056 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 182