Schneider-Electric
 
TM171PDM27R picture- scope
TM171PDM27R
Controller, Modicon M171/M172/M173, performance display 27 IO, Modbus
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Programmable controllers
Product specific application HVAC and pumping solution
Variant Programmable
Total inputs/outputs 27
Discrete input number 8
Discrete output number 3 for relay outputs SPST with same common
2 for relay outputs SPST with same common
2 for relay outputs SPDT with independent common
Discrete output current 8 A for relay SPDT
5 A for relay SPST
Analogue input number 2 analog input NTC
4 configurable
Analogue output number 3 voltage/current, range: 4...20 mA or 0...10 V
2 open collector, range: 1 kHz, 12 V, 35 mA
Complementary
Number of port 1 CAN port - screw terminal block
1 USB type A - USB type A female
1 USB type mini B - USB device port Mini-B
1 RS485 - screw terminal block (Modbus serial link)
Input/output number 6 analog input(s)
5 analog output(s)
8 digital input(s)
7 digital output(s)
1 high-speed counter(s)
Discrete input logic Sink or source (positive/negative)
Discrete input voltage 24 V AC/DC
48 V DC
Discrete input current 2.5 mA
Input impedance 20 kOhm
Analogue input type Voltage 0...5 V (ratiometric)
Current 4...20 mA
Impedance 0...1500 hOhm
Impedance 0...300 daOhm
NTC temperature probe - 50...110 °C - resolution: 0.1 °C (extended)
Voltage 0...10 V
Pt 1000 temperature probe - 200...800 °C - resolution: 0.1 °C
NTC temperature probe - 40...150 °C - resolution: 0.1 °C
Sensor power supply 5 V DC at 50 mA
12 V DC at 150 mA
[Us] rated supply voltage 24 V +/- 20 % AC/DC
48 V +/- 20 % DC
Power consumption in W 5 W at 24...48 V AC/DC
Realtime clock Built-in clock at -10…55 °C
Display type LCD display - 128 x 64 pixels
Overvoltage category II
Local signalling 1 LED (red) for programmable
1 LED (yellow) for programmable
1 LED (green) for programmable
Mounting support Flush mounting
Width 160 mm
Height 96 mm
Depth 10 mm
Net weight 0.32 kg
Environment
Directives 86/188/EEC - physical agents (noise) directive
2006/95/EC - low voltage directive
Standards EN/IEC 60730
Product certifications CE
CSA
cURus
EAC
Ambient air temperature for operation -10…55 °C conforming to UL 60730-1
Ambient air temperature for storage -20…85 °C
Relative humidity 10…90 % non-condensing
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 9.1 cm
Package 1 Length 18.5 cm
Package 1 Weight 505.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.409 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 669