Schneider-Electric
 
TM171PFE03 picture- scope
TM171PFE03
Controller, Modicon M171/M172/M173, performance Flush 3 IO, Modbus SL/TCP, BACnet MSTP and IP
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Programmable controllers
Product specific application HVAC and pumping solution
Variant Programmable
Total inputs/outputs 3
Analogue input number 1 analog input NTC (on board)
1 analog input NTC
Complementary
Number of port 1 CAN port - screw terminal block
1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver)
1 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP)
1
Input/output number 3 analog input(s)
Analogue input type Voltage 0...5 V (ratiometric)
Current 4...20 mA
NTC temperature probe - 50...110 °C - resolution: 0.1 °C (extended)
Voltage 0...10 V
NTC temperature probe - 40...150 °C - resolution: 0.1 °C
[Us] rated supply voltage 24 V ±10% AC
48 V DC
Power consumption in W 24 VA at 24 V AC
15 W at 20...38 V DC
Realtime clock Without clock at -20…65 °C
Display type Without display
Overvoltage category II
Local signalling Without
Mounting support DIN rail
Panel mounting with accessory
Width 72 mm
Height 110 mm
Depth 60.5 mm
Net weight 0.19 kg
Environment
Standards EN/IEC 60730
Product certifications CSA
RCM
cURus
CE
EAC
Ambient air temperature for operation -20…65 °C conforming to UL 60730-1
Ambient air temperature for storage -20…85 °C
Relative humidity 10…90 % non-condensing
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 9.100 cm
Package 1 Length 18.500 cm
Package 1 Weight 308.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.129 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No