Schneider-Electric
 
TM171VEVM4 picture- scope
TM171VEVM4
EEV Driver, Autonomous & Modbus
Schneider Electric
Characteristics
Main
Range of product Modicon M171
Product or component type Controller
Complementary
Number of port 1 Modbus serial link - RS485
Input/output number 8 (total)
4 analog input(s)
2 digital input(s)
2 digital output(s)
Discrete input number 2
Discrete input logic Sink or source (positive/negative)
Contacts usage Volt-free contacts
Sensor power supply 5 V DC
12 V DC
Discrete output number 1 for open collector
1 SPST
Analogue input number 2 analog input NTC
2 analog input Pt 1000, range: 4...20 mA or 0...5 V or 0...10 V
[Us] rated supply voltage 24 V +/- 10 % AC/DC
Display type Without display
Mounting support DIN rail
Width 70.2 mm
Height 87 mm
Depth 61.6 mm
Environment
Marking CE
Ambient air temperature for operation -5…50 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 9.100 cm
Package 1 Length 18.500 cm
Package 1 Weight 310.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.138 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No