Schneider-Electric
 
TM172ABKPG picture- scope
TM172ABKPG
Modicon M172 Grey wall support display
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Fixing accessory
Accessory / separate part type Mounting support
Complementary
Product or component type Vertical upright
Product compatibility Logic controller M172 performance
Colour Grey
Accessory / separate part destination Remote display
Fixing mode By screws
Width 134 mm
Depth 52 mm
Height 96 mm
Net weight 0.061 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 9.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 138.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.122 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 26