Schneider-Electric
 
TM172AP12PM picture- scope
TM172AP12PM
Modicon M172 Performance 12 clips-on lock for Panel Mounting
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Fixing accessory
Accessory / separate part type Mounting panel
Complementary
Product or component type Mounting tool
Product compatibility Logic controller M172 performance
Colour White
Accessory / separate part destination Base controller
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 676.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2