Schneider-Electric
 
TM172ASCTB12E picture- scope
TM172ASCTB12E
Modicon M172 expansion 12 I/Os screw terminal Blocks
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Connection accessory
Accessory / separate part type Screw terminal block
Complementary
Product or component type Terminal block
Input/output number 12
Product compatibility Logic controller M172 performance
Colour Green
Accessory / separate part destination I/O expansion module
Electrical connection Removable terminal block screw connector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 22 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.235 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2