Schneider-Electric
 
TM172DCLFG picture- scope
TM172DCLFG
Modicon M172 Display Color TouchScreen Grey
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Display module
Supply External source
Complementary
Display type LCD display
Colour touchscreen
Display resolution 320 x 240 pixels
Colour Grey
[Us] rated supply voltage 24 V AC/DC
Power consumption in W 1.3 W
3.2 VA
Overvoltage category II
Product compatibility Logic controller M171
Logic controller M172
Height 96 mm
Width 134 mm
Depth 35 mm
Net weight 0.175 kg
Environment
Directives 2014/30/EU - electromagnetic compatibility
Standards UL 60730-1
UL 60730-2-9
CSA E60730-2-9
IEC 61000-4-3
IEC 61000-4-6
CAN/CSA-E60730-1
IEC 61000-4-2
IEC 61000-4-4
IEC 60730-1
IEC 61000-4-11
IEC 61000-4-5
IEC 60730-2-9
UL 94
Product certifications RCM
CE
cURus
EAC
CSA
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…60 °C
IP degree of protection IP65 front panel:
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.2 cm
Package 1 Width 18.8 cm
Package 1 Length 9.4 cm
Package 1 Weight 288.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.049 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 110