Schneider-Electric
 
TM172DCLWT picture- scope
TM172DCLWT
Modicon M172 Display Color TouchScreen, Temperature built-in sensor
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Display module
Supply External source
Complementary
Display type LCD display
Colour touchscreen
Display resolution 320 x 240 pixels
Colour White
[Us] rated supply voltage 24 V AC/DC
Power consumption in W 3.2 VA
1.3 W
Analogue input type NTC 10k type 2 temperature probe - 40...50 °C +/- 0.1 °C
NTC 10k temperature probe at 21 °C +/- 0.5 °C
Product compatibility Logic controller M171
Logic controller M172
Height 120 mm
Width 86 mm
Depth 25 mm
Net weight 0.34 kg
Environment
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards IEC 60950-1
EN 55024
EN 55032
UL 873
CSA C22.2 No 24
Product certifications RCM
EAC
CE
cTUVus
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -30…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 10.800 cm
Package 1 Length 15.500 cm
Package 1 Weight 225.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.051 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8e41c8ec-ef77-428a-a952-9b72cd73d27e
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No