Schneider-Electric
 
TM172DCLWTH picture- scope
TM172DCLWTH
Modicon M172 Display Color TouchScreen, Temperature & Humidity built-in sensors
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Display module
Supply External source
Complementary
Display type LCD display
Colour touchscreen
Display resolution 320 x 240 pixels
Colour White
[Us] rated supply voltage 24 V AC/DC
Power consumption in W 3.2 VA
1.3 W
Analogue input type NTC 10k type 2 temperature probe - 40...50 °C +/- 0.1 °C
NTC 10k temperature probe at 21 °C +/- 0.5 °C
Humidity probe 10...90 % without condensation 10...20 % +/- 10 %
Humidity probe 10...90 % without condensation 20...80 % +/- 5 %
Humidity probe 10...90 % without condensation 80...90 % +/- 10 %
Product compatibility Logic controller M172
Logic controller M171
Height 120 mm
Width 86 mm
Depth 25 mm
Net weight 0.34 kg
Environment
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 873
EN 55032
CSA C22.2 No 24
EN 55024
IEC 60950-1
Product certifications cTUVus
EAC
RCM
CE
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -30…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 11.200 cm
Package 1 Length 15.500 cm
Package 1 Weight 236.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.926 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3213043a-4248-47dd-8aa9-a7505517591d
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No