Schneider-Electric
 
TM172DCLWTHP picture- scope
TM172DCLWTHP
Modicon M172 Display Color TouchScreen, Temperature, Humidity, built-in sensors
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Display module
Supply External source
Complementary
Display type LCD display
Colour touchscreen
Display resolution 320 x 240 pixels
Colour White
[Us] rated supply voltage 24 V AC/DC
Power consumption in W 3.2 VA
1.3 W
Analogue input type NTC 10k type 2 temperature probe - 40...50 °C +/- 0.1 °C
NTC 10k temperature probe at 21 °C +/- 0.5 °C
Humidity probe 10...90 % without condensation 10...20 % +/- 10 %
Humidity probe 10...90 % without condensation 20...80 % +/- 5 %
Humidity probe 10...90 % without condensation 80...90 % +/- 10 %
Product compatibility Logic controller M171
Logic controller M172
Height 120 mm
Width 86 mm
Depth 25 mm
Net weight 0.34 kg
Environment
Directives 2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
Standards IEC 60950-1
EN 55024
EN 55032
CSA C22.2 No 24
UL 873
Product certifications EAC
CE
RCM
cTUVus
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -30…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.6 cm
Package 1 Length 15.5 cm
Package 1 Weight 226.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.858 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Efa76fc9-0353-46a9-be6e-1c1736225165
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No