Schneider-Electric
 
TM172E12R picture- scope
TM172E12R
Expansion module, Modicon M171/M172/173, optimized and performance expansion 12 IO
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Additional I/O module
Product specific application HVAC control
Total inputs/outputs 12
Discrete input number 2
Discrete output number 3 for relay outputs SPST with same common
Discrete output current 3 A for relay SPST
Analogue input number 4 configurable by pair
Complementary
Number of port 1 CAN port - screw terminal block
Input/output number 6 digital output(s)
4 analog input(s)
2 digital input(s)
Discrete input logic Positive logic (sink) up to 2 kHz
Discrete input voltage 24 V AC/DC
Discrete input current 2.5 mA AC/DC
Input impedance 20 kOhm
Analogue input type NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)
NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)
Current 0...20 mA - resolution: 1 digit at < 150 Ohm
Current 4...20 mA - resolution: 1 digit at < 150 Ohm
Voltage 0...10 V - resolution: 1 digit at > 10 kOhm
Voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric)
Impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm
Impedance 0...300 daOhm - resolution: 1 daOhm at 2 kOhm
Pt 100/Pt 1000 PTC - 55...150 °C - resolution: 0.1 °C at 2 kOhm
Direct input - resolution: 1 digit (Dry contact)
Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 2 kOhm
Measurement accuracy NTC NK103 - 40...+110 °C +/- 1 °C
NTC NK103 110...137 °C +/- 1.9 °C
NTC 103AT-2 - 50…110 °C +/- 1 °C
PTC - 55...+135 °C +/- 1.1 °C
PTC - 150…135 °C +/- 3.1 °C
Pt 1000 - 200...-100 °C +/- 5 °C
Pt 1000 - 100...-50 °C +/- 3 °C
Pt 1000 - 50...+200 °C +/- 1.5 °C
Pt 1000 200...600 °C +/- 15 °C
Pt 1000 600...850 °C +/- 30 °C
0...20 mA 0...4 mA +/- 2 % of full scale +/- 1 digit
0...20 mA 4...20 mA +/- 1 % of full scale +/- 1 digit
4...20 mA +/- 1 % of full scale +/- 1 digit
0...10 V +/- 1 % of full scale +/- 1 digit
0...5 V +/- 1 % of full scale +/- 1 digit
HOhm 0...700 hOhm +/- 10 hOhm
HOhm 700 hOhm...1200 hOhm +/- 25 hOhm
HOhm 1200 hOhm...1500 hOhm +/- 60 hOhm
DaOhm 0...300 daOhm +/- 2.5 daOhm
Sensor power supply 5 V DC at 50 mA
24 V DC at 125 mA
[Us] rated supply voltage 24 V +/- 10 % AC
20...38 V DC
Power consumption in W 20 VA at 24 V AC
10 W at 24 V DC
Realtime clock Without clock
Display type Without display
Overvoltage category II
Mounting support Panel mounting with accessory
DIN rail
Width 72 mm
Height 110 mm
Depth 59 mm
Net weight 0.14 kg
Environment
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards IEC 61000-4-11
EN 60068-2-6 Fc
IEC 61000-4-5
EN 60730-2-9
EN 60730-1
IEC 61000-4-2
UL 60730-2-9
IEC 61000-4-4
CSA E60730-2-9
CAN/CSA-E60730-1
IEC 61000-4-3
EN 60068-2-27
UL94 (material V0)
Product certifications CE
RCM
cURus
CSA
EAC
Ambient air temperature for operation -20…65 °C conforming to UL 60730-1
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 9.000 cm
Package 1 Length 12.700 cm
Package 1 Weight 222.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.005 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4ce6e309-a5cb-4926-89e3-160391d9dfd4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 663