Schneider-Electric
 
TM172EVEV2B picture- scope
TM172EVEV2B
M172 Expansion 2 EEV Driver Bipolar
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Expansion unit
Complementary
Number of port 1 CAN port - 1 removable 3-way screw connector
[Us] rated supply voltage 24 V +/- 10 % AC
20...38 V DC
Power consumption in W 30 W at 24 V DC
Maximum power consumption in VA 30 VA at 24 V AC
Display type Without display
Overvoltage category I
Mounting support DIN rail
Width 72 mm
Height 113 mm
Depth 60 mm
Net weight 0.119 kg
Environment
Product certifications CE
CSA
EAC
RCM
cURus
Standards EN 60730-1
EN 60730-2-9
UL 60730-1
UL 60730-2-9
CAN/CSA-E60730-1
CSA E60730-2-9
IEC 6100-4-2
IEC 6100-4-3
IEC 6100-4-4
IEC 6100-4-5
IEC 6100-4-6
IEC 6100-4-11
EN 60068-2-27
EN 60068-2-6 Fc
UL94 (material V0)
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 9 cm
Package 1 Length 12.5 cm
Package 1 Weight 210 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.954 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Cfaa6a37-1c44-4d80-a86b-5c48146e6db4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No