Schneider-Electric
 
TM172EVEVBAT picture- scope
TM172EVEVBAT
Modicon M172 EEV Driver battery backup
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Electrical accessory
Accessory / separate part type Battery
Complementary
Product compatibility Modicon M172 expansion EEV
Battery life 0…5 year(s)
Battery power in VAh 0.06 VAh
Accessory / separate part destination Electronic expansion valve module
Width 36 mm
Depth 60 mm
Height 110 mm
Net weight 0.157 kg
Environment
IP degree of protection IP20
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Standards UL94 (material V0)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 12.900 cm
Package 1 Length 13.200 cm
Package 1 Weight 171.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.534 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Cfaa6a37-1c44-4d80-a86b-5c48146e6db4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No