Schneider-Electric
 
TM172PBG18R picture- scope
TM172PBG18R
Controller, Modicon M171/M172/M173, performance, blind, 18 IO, Ethernet, Modbus
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Programmable controllers
Product specific application HVAC
Variant Programmable
Total inputs/outputs 18
Discrete input number 2
Discrete output number 1 for relay outputs SPDT with independent common
2 for relay outputs SPST with same common
3 for relay outputs SPST with independent common
Discrete output current 3 A for relay SPST
3 A for relay SPDT
Analogue input number 8 configurable by pair
Analogue output number 2 voltage/current, range: 4...20 mA or 0...10 V or PWM (2 kHz)
Complementary
Number of port 1 CAN port - screw terminal block
1 USB type A - USB type A female
1 USB type mini B - USB device port Mini-B
2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP)
1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver)
Input/output number 2 analog output(s)
6 digital output(s)
8 analog input(s)
2 digital input(s)
Discrete input logic Sink or source (positive/negative) up to 2 kHz
Discrete input voltage 24 V AC/DC
Discrete input current 5 mA AC/DC
Input impedance 10 kOhm
Analogue input type NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)
NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)
Voltage 0...10 V - resolution: 1 digit at > 10 kOhm
Voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric)
Impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm
Impedance 0...300 daOhm - resolution: 1 daOhm at 1500 Ohm
PTC temperature probe - 55...150 °C - resolution: 0.1 °C at 1500 Ohm
Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 1500 Ohm
Current 0...20 mA/4...20 mA - resolution: 1 digit at < 150 Ohm
Direct input at 10 kOhm (Dry contact)
Measurement accuracy 0...20 mA 0...4 mA +/- 2 % of full scale +/- 1 digit
0...20 mA 4...20 mA +/- 1 % of full scale +/- 1 digit
4...20 mA +/- 1 % of full scale +/- 1 digit
0...10 V +/- 1 % of full scale +/- 1 digit
0...5 V +/- 1 % of full scale +/- 1 digit
DaOhm 0...300 daOhm +/- 2.5 daOhm
NTC NK103 Beta 3977 - 40...+110 °C +/- 1 °C
NTC NK103 Beta 3977 110...137 °C +/- 1.9 °C
NTC 103AT-2 Beta 3435 - 50…110 °C +/- 1 °C
PTC - 55...155 °C +/- 1.1 °C
Pt 1000 - 200...-100 °C +/- 10 °C
Pt 1000 - 100...-50 °C +/- 2.5 °C
Pt 1000 - 50...100 °C +/- 1.5 °C
Pt 1000 100…400 °C +/- 2.4 °C
Pt 1000 400...850 °C +/- 10 °C
HOhm 0...750 hOhm +/- 8.5 hOhm
HOhm 750 hOhm...1500 hOhm +/- 24 hOhm
Sensor power supply 5 V DC at 40 mA supplied by the controller
24 V DC at 100 mA supplied by the controller
[Us] rated supply voltage 24 V +/- 10 % AC
20...38 V DC
Power consumption in W 11 W at 24 V AC/DC
Realtime clock Built-in clock, clock drift <= 30 s/month at -20…60 °C
Display type Without display
Overvoltage category II
Local signalling 1 LED (red) for programmable
1 LED (yellow) for programmable
1 LED (green) for programmable
1 LED (green) for power
Mounting support Panel mounting with accessory
DIN rail
Width 72 mm
Height 110 mm
Depth 60.5 mm
Net weight 0.2 kg
Environment
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards IEC 61000-4-5
IEC 61000-4-3
IEC 61000-4-2
EN 60068-2-27
EN 60730-1
EN 60068-2-6 Fc
UL 60730-1
UL 60730-2-9
IEC 61000-4-4
CAN/CSA-E60730-1
IEC 61000-4-11
IEC 61000-4-6
CSA E60730-2-9
EN 60730-2-9
UL94 (material V0)
Product certifications CSA
EAC
RCM
CE
cURus
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
IP degree of protection IP20
Pollution degree 2
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.200 cm
Package 1 Length 13.200 cm
Package 1 Weight 253.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.060 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 135627b5-3fcc-46b5-b09e-bf9930b8fb6f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 504