Schneider-Electric
 
TM172PDG28RI picture- scope
TM172PDG28RI
Controller, Modicon M171/M172/M173, performance, display, 28 IO, Ethernet, isolated
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Programmable controllers
Product specific application HVAC control
Variant Programmable
Total inputs/outputs 28
Discrete input number 8
Discrete output number 1 for relay outputs SPDT with independent common
3 for relay outputs SPST with same common
2 for relay outputs SPST with same common
2 for relay outputs SPST with independent common
Discrete output current 3 A for relay SPDT
3 A for relay SPST
Analogue input number 8 configurable by pair
Analogue output number 2 voltage, range: 0...10 V
2 voltage/current, range: 4...20 mA or 0...10 V or PWM (2 kHz)
Complementary
Number of port 1 CAN port - screw terminal block
1 USB type A - USB type A female
1 USB type mini B - USB device port Mini-B
2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP)
1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver)
Input/output number 8 digital input(s)
8 analog input(s)
4 analog output(s)
8 digital output(s)
Discrete input logic Sink or source (positive/negative)
Discrete input voltage 24 V AC/DC
Discrete input current 2.5 mA
Input impedance 10 kOhm
Analogue input type Impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm
Impedance 0...300 daOhm - resolution: 1 daOhm at 2 kOhm
NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm
Voltage 0...10 V - resolution: 1 digit at > 10 kOhm
NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (extended)
Current 0...20 mA/4...20 mA - resolution: 1 digit at < 150 Ohm
PTC temperature probe - 55...150 °C - resolution: 0.1 °C at 2 kOhm
Voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric)
Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 2 kOhm
Direct input at > 10 kOhm
Measurement accuracy NTC NK103 Beta 3977 - 40...+110 °C +/- 1 °C
NTC NK103 Beta 3977 110...137 °C +/- 1.9 °C
NTC 103AT-2 Beta 3435 - 50…110 °C +/- 1 °C
PTC - 55...155 °C +/- 1.1 °C
Pt 1000 - 200...-100 °C +/- 10 °C
Pt 1000 - 100...-50 °C +/- 2.5 °C
Pt 1000 - 50...100 °C +/- 1.5 °C
Pt 1000 100…400 °C +/- 2.4 °C
Pt 1000 400...850 °C +/- 10 °C
0...20 mA 0...4 mA +/- 2 % of full scale +/- 1 digit
0...20 mA 4...20 mA +/- 1 % of full scale +/- 1 digit
4...20 mA +/- 1 % of full scale +/- 1 digit
0...10 V +/- 1 % of full scale +/- 1 digit
0...5 V +/- 1 % of full scale +/- 1 digit
HOhm 0...1500 hOhm +/- 8.5 hOhm
DaOhm 0...300 daOhm +/- 2.5 daOhm
Sensor power supply 5 V DC at 50 mA supplied by the controller
24 V DC at 150 mA supplied by the controller
[Us] rated supply voltage 24 V +/- 10 % AC
20...38 V DC
Power consumption in W 12 W at 24 V AC/DC
Realtime clock Built-in clock, clock drift <= 30 s/month at -20…65 °C
Display type Backlit LCD - 128 x 64 pixels
Overvoltage category II
Local signalling 1 LED (red) for programmable
1 LED (yellow) for programmable
1 LED (green) for programmable
1 LED (green) for power
Mounting support Panel mounting with accessory
DIN rail
Width 144 mm
Height 110 mm
Depth 60.5 mm
Net weight 0.3 kg
Environment
Directives 2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
Standards CAN/CSA-E60730-1
CSA E60730-2-9
EN 60068-2-27
EN 60068-2-6 Fc
EN 60730-1
EN 60730-2-9
UL 60730-1
UL 60730-2-9
IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
IEC 61000-4-5
IEC 61000-4-6
IEC 61000-4-11
UL94 (material V0)
Product certifications EAC
CE
cURus
CSA
RCM
Ambient air temperature for operation -20…65 °C conforming to UL 60730-1
-20…60 °C horizontal conforming to UL 60730-1
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
IP degree of protection IP20
Pollution degree 2
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 9.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 406.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.735 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number D5a4c98e-c915-42d0-a4fd-30a2daa081a3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 550