Schneider-Electric
 
TM172PDG42S picture- scope
TM172PDG42S
Controller, Modicon M171/M172/M173, performance display 42 IO, Modbus, solid state relay
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Programmable controllers
Product specific application HVAC and pumping solution
Variant Programmable
Total inputs/outputs 42
Discrete input number 12
Discrete output number 5 for relay outputs SPST with same common
2 for solid state, isolated SSR with independent common
2 for relay outputs SPDT with same common
3 for relay outputs SPST with independent common
Discrete output current 0.5 A for solid state, isolated
1 A for relay SPDT
3 A for relay SPST
Analogue input number 12 configurable by pair
Analogue output number 4 voltage, range: 0...10 V
2 voltage/current, range: 4...20 mA or 0...10 V or PWM (2 kHz)
Complementary
Number of port 1 CAN port - screw terminal block
1 USB type A - USB type A female
1 USB type mini B - USB device port Mini-B
2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP)
1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver)
Input/output number 12 analog input(s)
6 analog output(s)
12 digital input(s)
12 digital output(s)
Discrete input logic Sink or source (positive/negative)
Discrete input voltage 24 V AC/DC
Discrete input current 2.5 mA
Input impedance 10 kOhm
Analogue input type Impedance 0...1500 hOhm
Impedance 0...300 daOhm
Direct input
NTC temperature probe - 50...110 °C - resolution: 0.1 °C (extended)
Voltage 0...10 V
NTC temperature probe - 40...150 °C - resolution: 0.1 °C
Current 0...20 mA/4...20 mA
PTC temperature probe - 55...150 °C - resolution: 0.1 °C
Voltage 0...5 V (absolute or ratiometric)
Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C
Sensor power supply 5 V DC at 50 mA supplied by the controller
24 V DC at 150 mA supplied by the controller
[Us] rated supply voltage 24 V +/- 10 % AC
20...38 V DC
Power consumption in W 15 W at 24 V AC/DC
Realtime clock Built-in clock at -20…55 °C
Display type Backlit LCD - 128 x 64 pixels
Overvoltage category II
Local signalling 1 LED (red) for programmable
1 LED (yellow) for programmable
1 LED (green) for programmable
1 LED (green) for power
Mounting support Panel mounting with accessory
DIN rail
Width 144 mm
Height 110 mm
Depth 60.5 mm
Net weight 0.385 kg
Environment
Directives 2006/95/EC - low voltage directive
86/188/EEC - physical agents (noise) directive
Standards EN/IEC 60730
UL94 (material V0)
Product certifications cURus
CSA
CE
EAC
Ambient air temperature for operation -20…55 °C conforming to UL 60730-1
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
IP degree of protection IP20
Pollution degree 2
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.100 cm
Package 1 Width 9.100 cm
Package 1 Length 18.700 cm
Package 1 Weight 445.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.950 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 683