Schneider-Electric
 
TM172SIP picture- scope
TM172SIP
M172 IIoT Secure Interface Plug-in
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Product or component type Communication module
Concept Modbus
Communication port protocol Modbus TCP/IP
HTTPS
FTPS
NTP
SMTPS
SNMP v2
SNMP v3
MQTT over TLS
Complementary
Power consumption in W 8 W
Integrated connection type 2 Ethernet TCP/IP 2 x RJ45 in parallel - ethernet cable - embedded HTTPS server
1 USB (V2.0) port USB host port type A
1 USB (V2.0) port USB device port type mini-B
Transmission rate 10/100/1000 Mbps for connecting Ethernet network
Physical interface 10 BASE-T/100 BASE-TX/1000 BASE-T - 10/100/1000 BASE-TX
Memory description Internal RAM 256 MB
Flash 512 MB
Supply External power supply
Local signalling LED (green) for power ON
LED (red) for USER (programmable)
LED (yellow) for USER (programmable)
LED (green) for USER (programmable)
Product compatibility Logic controller M172
Overvoltage category I
Width 110 mm
Height 60 mm
Depth 72 mm
Net weight 0.165 kg
Environment
Product certifications cURus
CSA
EAC
CE
RCM
UKCA
UL 94
IP degree of protection IP20
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Pollution degree 2
Shock resistance 1 g for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.200 cm
Package 1 Length 13.300 cm
Package 1 Weight 216.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.522 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D8362b3a-4f57-4147-a612-14f82aa349fe
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 140