Schneider-Electric
 
TM1SHTCC4 picture- scope
TM1SHTCC4
Humidity and Temperature sensor, 4-20 mA
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Measurement accessory
Accessory / separate part type Probe
Complementary
Device mounting Wall mounted
Mounting support Mounting box
[Us] rated supply voltage 9...28 V AC
9...40 V DC
Maximum Power Consumption 50 mA
Output type Current 4...20 mA +/- 3 % RH
Current 4...20 mA -40…60 °C +/- 1 °C
Product specific application Humidity control
Electrical connection Screw-clamp terminals
Fixing mode 2 fixing points
Width 100 mm
Height 122 mm
Depth 50.5 mm
Net weight 0.14 kg
Environment
IP degree of protection IP65
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -40…70 °C
Relative humidity 0…100 %
Pollution degree 2
Overvoltage category I
Product certifications CE
cULus
EAC
UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 11.5 cm
Package 1 Length 14.5 cm
Package 1 Weight 250.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.346 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 21