Schneider-Electric
 
TM1STNTCSN6205P picture- scope
TM1STNTCSN6205P
NTC 5,0m IP68 6x20 -50+110°C Grey
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Thermal management accessory
Accessory / separate part type Probe
Product specific application Temperature control
Complementary
Temperature probe type NTC
Mounting support Cables
Cable length 5 m (+/- 3 %)
Electrical connection 2 conductors cable for controller side
Connections - terminals Cable with wire end ferrule
Fixing mode Clip-on
Width 20 mm
Height 6 mm
Environment
IP degree of protection IP68
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 10.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 59.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.612 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No