Schneider-Electric
 
TM1STNTCW69755 picture- scope
TM1STNTCW69755
NTC for air wall mounting
Schneider Electric
Characteristics
Main
Range of product Modicon M171/M172
Accessory / separate part category Thermal management accessory
Accessory / separate part type Probe
Complementary
Temperature probe type NTC
Device mounting Wall mounted
Mounting support Mounting box
Output type NTC 10 kOhm/25 °C +/- 1 °C
Product specific application Outdoor temperature measurement
Measurement range - 50...100 °C
Electrical connection Screw-clamp terminals
Fixing mode 2 fixing points
Width 69 mm
Height 75 mm
Depth 44 mm
Environment
IP degree of protection IP65
Ambient air temperature for operation -50…100 °C
Ambient air temperature for storage -50…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 8.9 cm
Package 1 Length 12.1 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.58 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 10