Schneider-Electric
 
TM200RSRCEMC picture- scope
TM200RSRCEMC
Modicon M238 logic controller, shielding connection clamp
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Accessory / separate part category Connection accessories
Accessory / separate part type Clamp
Accessory / separate part designation Shielding connection clamp
Product specific application Attach and ground the shielding of the cables
Quantity per set Set of 25
Complementary
Number of clamp 20
5 7.9 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 900.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months