Schneider-Electric
 
TM221CE16U picture- scope
TM221CE16U
logic controller, Modicon M221, 16 IO, transistor, NPN, Ethernet
Schneider Electric
Characteristics
Main
Range of product Modicon M221
Product or component type Logic controller
[Us] rated supply voltage 24 V DC
Discrete input number 9, discrete input 4 fast input conforming to IEC 61131-2 Type 1
Analogue input number 2 at 0...10 V
Discrete output type Transistor
Discrete output number 7 transistor 2 fast output
Discrete output voltage 24 V DC
Discrete output current 0.5 A
Complementary
Discrete I/O number 16
Maximum number of I/O expansion module 4 (local I/O-Architecture)
11 (remote I/O-Architecture)
Supply voltage limits 20.4…28.8 V
Inrush current 35 A
Maximum power consumption in W 11 W at 24 V (with max number of I/O expansion module)
4.6 W at 24 V (without I/O expansion module)
Power supply output current 0.325 A 5 V for expansion bus
0.15 A 24 V for expansion bus
Discrete input logic Sink or source (positive/negative)
Discrete input voltage 24 V
Discrete input voltage type DC
Analogue input resolution 10 bits
LSB value 10 mV
Conversion time 1 ms per channel + 1 controller cycle time for analogue input analog input
Permitted overload on inputs +/- 30 V DC for 5 min (maximum) for analog input
+/- 13 V DC (permanent) for analog input
Voltage state 1 guaranteed >= 15 V for input
Voltage state 0 guaranteed <= 5 V for input
Discrete input current 7 mA for discrete input
5 mA for fast input
Input impedance 3.4 kOhm for discrete input
100 kOhm for analog input
4.9 kOhm for fast input
Response time 35 µs turn-off, I2...I5 terminal(s) for input
5 µs turn-on, I0, I1, I6, I7 terminal(s) for fast input
35 µs turn-on, other terminals terminal(s) for input
5 µs turn-off, I0, I1, I6, I7 terminal(s) for fast input
100 µs turn-off, other terminals terminal(s) for input
5 µs turn-on, turn-off, Q0...Q1 terminal(s) for output
50 µs turn-on, turn-off, Q2...Q3 terminal(s) for output
300 µs turn-on, turn-off, other terminals terminal(s) for output
Configurable filtering time 0 ms for input
3 ms for input
12 ms for input
Discrete output logic Negative logic (sink)
Maximum current per output common 3.5 A
Output frequency 100 kHz for fast output (PWM/PLS mode) at Q0...Q1
5 kHz for output at Q2...Q3
0.1 kHz for output at Q4...Q6
Absolute accuracy error +/- 1 % of full scale for analog input
Maximum leakage current 0.1 mA for transistor output
Maximum voltage drop <1 V
Mechanical durability 20000000 cycles for transistor output
Maximum tungsten load <12 W for output and fast output
Protection type Without protection
Memory capacity 256 kB for user application and data RAM with 10000 instructions
256 kB for internal variables RAM
Data backed up 256 kB built-in flash memory for backup of application and data
Data storage equipment 2 GB SD card (optional)
Battery type BR2032 or CR2032X lithium non-rechargeable
Backup time 1 year at 25 °C (by interruption of power supply)
Execution time for 1 KInstruction 0.3 ms for event and periodic task
Execution time per instruction 0.2 µs Boolean
Exct time for event task 60 µs response time
Maximum size of object areas 8000 %MW memory words
255 %C counters
512 %M memory bits
512 %KW constant words
255 %TM timers
Realtime clock With
Clock drift <= 30 s/month at 25 °C
Regulation loop Adjustable PID regulator up to 14 simultaneous loops
Positioning functions Position PTO 2 axe(s)pulse/direction mode (100 kHz)
Position PTO 1 axe(s)CW/CCW mode (100 kHz)
Function available PLS
PWM
Frequency generator
Counting input number 4 fast input (HSC mode) at 100 kHz 32 bits
Counter function Pulse/direction
Single phase
A/B
Integrated connection type USB port with mini B USB 2.0 connector
Non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface
Ethernet with RJ45 connector
Supply (serial)serial link supply: 5 V, <200 mA
Transmission rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15 m for RS485
1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3 m for RS232
480 Mbit/s for USB
Communication port protocol USB port: USB - SoMachine-Network
Non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network
Ethernet
Port Ethernet 10BASE-T/100BASE-TX 1 port with 100 m copper cable
Communication service Modbus TCP server
Ethernet/IP adapter
Modbus TCP client
Modbus TCP slave device
DHCP client
Local signalling 1 LED (green) for PWR
1 LED (green) for RUN
1 LED (red) for module error (ERR)
1 LED (green) for SD card access (SD)
1 LED (red) for BAT
1 LED per channel (green) for I/O state
1 LED (green) for SL
Ethernet network activity (green) for ACT
Ethernet network link (yellow) for Link (Link Status)
Electrical connection Removable screw terminal block for inputs
Removable screw terminal block for outputs
Terminal block, 3 terminal(s) for connecting the 24 V DC power supply
Connector, 4 terminal(s) for analogue inputs
Mini B USB 2.0 connector for a programming terminal
Maximum cable distance between devices Shielded cable: <10 m for fast input
Unshielded cable: <30 m for output
Unshielded cable: <30 m for digital input
Unshielded cable: <1 m for analog input
Shielded cable: <3 m for fast output
Insulation Between input and internal logic at 500 V AC
Between fast input and internal logic at 500 V AC
Non-insulated between inputs
Between output and internal logic at 500 V AC
Non-insulated between analogue input and internal logic
Non-insulated between analogue inputs
Marking CE
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
Height 90 mm
Depth 70 mm
Width 95 mm
Net weight 0.626 kg
Environment
Standards IEC 61131-2
UL 508
CAN/CSA C22.2 No. 213
IACS E10
ANSI/ISA 12-12-01
Product certifications cULus
RCM
LR
DNV-GL
EAC
ABS
CE
UKCA
cULus HazLoc
Environmental characteristic Ordinary and hazardous location
Resistance to electrostatic discharge 8 kV in air conforming to IEC 61000-4-2
4 kV on contact conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3
1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
Resistance to magnetic fields 30 A/m 50/60 Hz conforming to IEC 61000-4-8
Resistance to fast transients 2 kV (power lines) conforming to IEC 61000-4-4
2 kV (relay output) conforming to IEC 61000-4-4
1 kV (I/O) conforming to IEC 61000-4-4
1 kV (Ethernet line) conforming to IEC 61000-4-4
1 kV (serial link) conforming to IEC 61000-4-4
Surge withstand 2 kV power lines (AC) common mode conforming to IEC 61000-4-5
2 kV relay output common mode conforming to IEC 61000-4-5
1 kV I/O common mode conforming to IEC 61000-4-5
1 kV shielded cable common mode conforming to IEC 61000-4-5
0.5 kV power lines (DC) differential mode conforming to IEC 61000-4-5
1 kV power lines (AC) differential mode conforming to IEC 61000-4-5
1 kV relay output differential mode conforming to IEC 61000-4-5
0.5 kV power lines (DC) common mode conforming to IEC 61000-4-5
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to IEC 61000-4-6
3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Electromagnetic emission Conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15…0.5 MHz conforming to IEC 55011
Conducted emissions - test level: 73 dBμV/m QP/60 dBμV/m AV ( power lines (AC)) at 0.5…300 MHz conforming to IEC 55011
Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to IEC 55011
Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to IEC 55011
Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to IEC 55011
Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to IEC 55011
Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 200…1000 MHz conforming to IEC 55011
Immunity to microbreaks 10 ms
Ambient air temperature for operation -10…55 °C (horizontal installation)
-10…35 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20 with protective cover in place
Pollution degree <= 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm at 5…8.4 Hz on symmetrical rail
3.5 mm at 5…8.4 Hz on panel mounting
1 gn at 8.4…150 Hz on symmetrical rail
1 gn at 8.4…150 Hz on panel mounting
Shock resistance 147 m/s² for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 14.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 556.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.764 kg
Unit Type of Package 3 P06
Number of Units in Package 3 80
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 55.056 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 117