Schneider-Electric
 
TM258LF42DT4L picture- scope
TM258LF42DT4L
logic controller, Modicon M258, compact base, 42 + 4 IO, 24V DC, CANopen
Schneider Electric
Characteristics
Main
Range of product Modicon M258
Product or component type Logic controller
Product specific application -
Discrete I/O number 42
Analogue input number 4
Discrete output number 12 output
4 fast output
Complementary
Discrete input number 10 for fast input
12 for input
4 for regular input
Discrete input logic Sink for fast input
Sink for regular input
Source for input
Discrete input voltage 24 V
Discrete input voltage type DC
Analogue input type Current: 0...20 mA
Current: 4...20 mA
Voltage: +/- 10 V
Analogue input resolution 12 bits
Voltage state 1 guaranteed >= 15 V for fast input
>= 15 V for fast output
>= 15 V for regular input
Voltage state 0 guaranteed <= 5 V for fast input
<= 5 V for fast output
<= 5 V for regular input
Discrete input current 4 mA for fast input
4 mA for regular input
Input impedance 6 kOhm for fast input
6 kOhm for regular input
Configurable filtering time 0 ms for fast input/regular input and fast output
1.5 ms for fast input/regular input and fast output
12 ms for fast input/regular input and fast output
4 ms for fast input/regular input and fast output
Anti bounce filtering 2 µs...4 ms configurable fast input/regular input and fast output
Maximum cable distance between devices <30 m for fast input
<30 m for fast output
<30 m for regular input
Isolation between channels and internal logic 500 Vrms AC
Isolation between channels None
Discrete output logic Source
Discrete output voltage 24 V DC
Output voltage limits 19.2...28.8 V
Discrete output current 4 mA for fast output
[Us] rated supply voltage 24 V DC for embedded expert modules power
24 V DC for I/O power segment
24 V DC for main supply
Supply voltage limits 20.4…28.8 V
[In] rated current 0.04 A for embedded expert modules power
10 A for I/O power segment
0.31 A for main supply
Peak current 100 kA (duration = <= 70 s) for main supply
25 kA (duration = <= 500 s) for I/O power segment
50 kA (duration = <= 150 s) for embedded expert modules power
1.2 A (duration = > 70 s) for main supply
Power consumption in W 14.14 W
Memory description Flash 128 MB
Internal RAM 64 MB
Realtime clock Without any user calibration clock, clock drift < 30 s/month at 25 °C
With user calibration clock, clock drift <= 6 s/month
Data backed up Variables of type retain and retain persistent CR2477M Renata, 1.5 years autonomy
Integrated connection type 1 isolated serial link with female RJ45 connectorModbus with master/slave RTU/ASCII or character mode ASCII, physical interface: RS232/RS485, transmission rate: 300...115200 bps
1 isolated serial link with female RJ45 connectorEthernet Modbus TCP/IP with slave, physical interface: 10BASE-T/100BASE-TX
1 isolated serial link with mini B USB connector, transmission rate: 480 Mbit/s
1 isolated serial link with USB type A connector, transmission rate: 480 Mbit/s
2 free slots PCI
1 CANopen with male SUB-D 9 connectorCANopen with master
Transmission rate 125 kbit/s for bus length of 500 m for CANopen
250 kbit/s for bus length of 250 m for CANopen
50 kbit/s for bus length of 1000 m for CANopen
500 kbit/s for bus length of 100 m for CANopen
10 kbit/s for bus length of 5000 m for CANopen
1000 kbit/s for bus length of 4 m for CANopen
20 kbit/s for bus length of 2500 m for CANopen
800 kbit/s for bus length of 25 m for CANopen
Counting input number 8 counting input(s) at 200 kHz
Local signalling 1 LED per channel for I/O state
1 LED for CAN0 STS
1 LED for MBS COM
1 LED green/red for APP0
1 LED green/red for APP1
1 LED green/red for Eth NS (Ethernet network status)
1 LED green/red for Eth ST (Ethernet status)
1 LED green/red for RUN/MS (module status)
1 LED green/red for USB host
1 LED green/yellow for Eth LA (Ethernet activity)
1 LED red for BATT (battery status)
Marking CE
Mounting support Symmetrical DIN rail
Width 237.5 mm
Height 99 mm
Depth 85 mm
Net weight 0.77 kg
Environment
Standards UL 508
IEC 61131-2
CSA C22.2 No 213
CSA C22.2 No 142
Product certifications cULus
CSA
GOST-R
C-Tick
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.200 cm
Package 1 Width 15.500 cm
Package 1 Length 37.000 cm
Package 1 Weight 933.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.533 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months