Schneider-Electric
 
TM262L01MESE8T picture- scope
TM262L01MESE8T
logic controller, Modicon M262, 5ns per instruction, optimized Ethernet
Schneider Electric
Characteristics
Main
Range of product Logic/motion controller - Modicon M262
Product or component type Logic controller
[Us] rated supply voltage 24 V DC - 15...20 %
Discrete I/O number 8
Upstream connectivity IIoT-ready machine to cloud
Connected machine to plant
Complementary
Supply voltage limits 20.4…28.8 V DC
PLC Power Consumption 82 W
Inrush current 40 A
Number of overvoltage protection With
Discrete input number 4, discrete input fast input conforming to IEC 61131-2 Type 1
Discrete input voltage 24 V
Discrete input voltage type DC
Discrete input logic Sink
Voltage state 1 guaranteed >= 15 V for DC
Voltage state 0 guaranteed <= 5 V for DC
Discrete input current 7.5 mA for fast input
Input impedance 2.81 kOhm for input
Response time <= 1 µs turn-on, I0...I3 terminal(s) for fast input
<= 1 µs turn-off, I0...I3 terminal(s) for fast input
<= 1 µs turn-on, Q0...Q3 terminal(s) for fast output
<= 1 µs turn-off, Q0...Q3 terminal(s) for fast output
Configurable filtering time 0.001 ms for fast input
0.002 ms for fast input
0.005 ms for fast input
0.01 ms for fast input
0.05 ms for fast input
0.1 ms for fast input
0.5 ms for fast input
1 ms for fast input
4 ms for fast input
12 ms for fast input
Discrete output number 4 transistor fast output
Discrete output voltage 24 V DC
Discrete output current 0.5 A for fast output (Q0...Q3)
Discrete output type Transistor
Discrete output logic Source
Output voltage limits 30 V DC
Maximum current per output common 0.5 A with Q0...Q3 for fast output
Maximum output frequency 300 kHz
Accuracy +/- 0.1 % at 0.02…0.1 kHz for fast output
+/- 1 % at 0.1…1 kHz for fast output
Maximum leakage current 10 µA for output
Maximum tungsten load <1.5 W
Protection type Short-circuit and overload protection with automatic reset
Reverse polarity protection
Short-circuit protection
Reset time 200 ms automatic reset fast output
Maximum number of I/O expansion module 7TM3 IO module (local I/O-Architecture)
7TM3 IO module (remote I/O-Architecture)
64TM3, TM5 or TM7 IO island (distributed I/O-Architecture)
Execution time for 1 KInstruction 0.005 ms
Memory capacity 32 MB for program RAM
32 MB for OS/website RAM
192 MB for system memory RAM
Data backed up 1 GB built-in flash memory for backup of user programs
Data storage equipment <= 32 GB SDHC card (optional)
Backup time 1000 h at 25 °C
Application structure 8 event tasks
4 cyclic master tasks
3 cyclic master tasks + 1 freewheeling task
8 external event tasks
Realtime clock With
Clock drift <= 10 s/month at 25 °C
Cycle time 0.5 ms
Positioning functions Libraries axes coordinated function
Integrated connection type Ethernet 1 with RJ45 connector and 10/100BASE-T interface
Ethernet 2 with 2 RJ45 connector and 100/1000BASE-T interface
Serial link with RJ45 connector and RS232/RS485 interface
Smart communication bus (TMSCO1 only)
TM3 IO bus
USB type mini B
Transmission rate 115 kbit/s for bus length of 15 m for RS485
115 kbit/s for bus length of 3 m for RS232
480 Mbit/s for bus length of 3 m for USB
10/100 Mbit/s for Ethernet1
10/100/1000 Mbit/s for Ethernet2
Communication port protocol EtherNet/IP adapter
EtherNet/IP scanner
Modbus TCP client/server
Modbus TCP IO scanner
Modbus TCP NVL
Ethernet RSTP
Modbus SL client/server
Modbus SL IO scanner
Modbus SL modem management
Machine Expert
ASCII manager
ASCII modem management
Maximum number of connected devices EtherNet/IP: 64
Modbus TCP: 64
Modbus TCP/EtherNet/IP: 96
Communication service MQTTs
OPC UA server (Encrypt)
HTTPs Methods (API)
Web server
Web visu
TLS 1.2
TLS 1.3
SNTP
NTP client/server
FTP client/server
FTPs server
SQL client (remote access)
DHCP client
DHCP server
DNS client
POP3s client
SMTP client
SNMP client/server
Local signalling 1 LED (green/red) for PWR
1 LED (green/red) for RUN
1 LED (green/red) for ERROR (fault)
1 LED (green/red) for stop forced
1 LED (green/red) for I/O error (I/O)
1 LED (green/orange) for SD card activity
1 LED (green/orange) for SL activity
1 LED (green/red) for ETH1 state
1 LED (green/red) for ETH2 state
1 LED (green/red) for EIP MS
1 LED (green/red) for EIP NS
Electrical connection Removable spring terminal blockfor inputs and outputs
Removable spring terminal blockfor connecting the 24 V DC power supply
Maximum cable distance between devices Shielded cable: <3 m for fast input
Shielded cable: <3 m for fast output
Unshielded cable: <50 m for input
Unshielded cable: <50 m for output
Shielded cable: <30 m for RS485 link
Shielded cable: <15 m for RS232
Insulation Between fast input and internal logic at 550 V AC
Non-insulated between inputs
Between fast output and internal logic at 500 V AC
Non-insulated between outputs
Between input and output at 500 V AC
Between supply and internal logic at 500 V AC
Non-insulated between supply and ground
Surge withstand 1 kV power lines (DC) common mode conforming to IEC 61000-4-5
1 kV shielded cable common mode conforming to IEC 61000-4-5
0.5 kV relay output differential mode conforming to IEC 61000-4-5
1 kV input common mode conforming to IEC 61000-4-5
1 kV transistor output common mode conforming to IEC 61000-4-5
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
Height 100 mm
Depth 90 mm
Width 125 mm
Net weight 0.655 kg
Environment
Standards UL 61010-1
UL 61010-2-201
CSA C22.2 No 61010-1
CSA C22.2 No 61010-2-201
CSA C22.2 No 213
ANSI/ISA 12-12-01
IEC 61131-2
Product certifications CE
cULus
cULus HazLoc Class I Division 2 CSA 22-2 No 213
RCM
EAC
Achilles
KC
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV on air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to IEC 61000-4-3
Resistance to fast transients 2 kV (power lines) conforming to IEC 61000-4-4
1 kV (Ethernet line) conforming to IEC 61000-4-4
1 kV (serial link) conforming to IEC 61000-4-4
1 kV (input) conforming to IEC 61000-4-4
1 kV (transistor output) conforming to IEC 61000-4-4
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to IEC 61000-4-4
3 V 0.1...80 MHz
10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz)
Electromagnetic emission Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to IEC 55011
Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to IEC 55011
Radiated emissions - test level: 40 dBµV/m at 30…230 kHz conforming to IEC 55011
Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to IEC 55011
Radiated emissions at 230…1000 MHz conforming to IEC 55011
Immunity to microbreaks 0.01 ms
Ambient air temperature for operation -20…60 °C (horizontal installation)
-20…50 °C (vertical installation)
-20…45 °C (flat mounting)
Ambient air temperature for storage -40…85 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm at 2…8.4 Hz on symmetrical rail
1 gn at 8.4…200 Hz on symmetrical rail
3.5 mm at 2…8.4 Hz on panel mounting
1 gn at 8.4…200 Hz on panel mounting
Shock resistance 15 gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.8 cm
Package 1 Width 18.3 cm
Package 1 Length 13.1 cm
Package 1 Weight 835 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.44 kg
Unit Type of Package 3 P06
Number of Units in Package 3 64
Package 3 Height 73 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 69.01 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Aee2b861-0272-4e88-8e3e-89ad0cfa3229
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1204