Schneider-Electric
 
TM3AQ4 picture- scope
TM3AQ4
analog output module, Modicon TM3, 4 outputs, screw, 24V DC
Schneider Electric
Characteristics
Main
Range of product Modicon TM3
Product or component type Analog output module
Range compatibility Modicon M221
Modicon M241
Modicon M251
Modicon M262
Analogue output number 4
Analogue output type Current: 4...20 mA
Current: 0...20 mA
Voltage: 0...10 V
Voltage: - 10...10 V
Complementary
Analogue input resolution 12 bits
11 bits + sign
Analogue output resolution 11 bits + sign
12 bits
LSB value 2.44 mV 0...10 Vvoltage
4.88 mV - 10...10 Vvoltage
4.88 µA 0...20 mAcurrent
3.91 µA 4...20 mAcurrent
Load type Resistive
Load impedance ohmic 1 kOhm voltage
300 Ohm current
Stabilisation time 1 ms
Conversion time 1 ms + 1 ms per channel + 1 controller cycle time
Absolute accuracy error +/- 1 % of full scale
+/- 0.2 % of full scale at 25 °C
Temperature drift +/- 0.01 %FS/°C
Repeat accuracy +/- 0.4 %FS
Non-linearity +/- 0.2 %FS
Output ripple 20 mV
Cross talk <= 1 LSB
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Type of cable Twisted shielded pairs cable <30 m for output circuit
Current consumption 40 mA at 5 V DC via bus connector no load
50 mA at 5 V DC via bus connector full load
50 mA at 24 V DC via external supply no load
125 mA at 24 V DC via external supply full load
Local signalling 1 LED (green) for PWR
Electrical connection 11 x 2.5 mm² removable screw terminal block with pitch 5.08 mm adjustment for outputs and supply
Insulation Between output and supply at 1500 V AC
Between output and internal logic at 500 V AC
Marking CE
Surge withstand 1 kV power supply common mode conforming to IEC 61000-4-5
0.5 kV power supply differential mode conforming to IEC 61000-4-5
1 kV output common mode conforming to IEC 61000-4-5
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
Height 90 mm
Depth 70 mm
Width 23.6 mm
Net weight 0.115 kg
Environment
Standards IEC 61131-2
Product certifications CE
UKCA
RCM
EAC
cULus
cULus HazLoc
Resistance to electrostatic discharge 8 kV in air conforming to IEC 61000-4-2
4 kV on contact conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to IEC 61000-4-3
Resistance to magnetic fields 30 A/m conforming to IEC 61000-4-8
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to IEC 61000-4-6
3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Electromagnetic emission Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to IEC 55011
Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to IEC 55011
Immunity to microbreaks 10 ms
Ambient air temperature for operation -10…55 °C horizontal installation
-10…35 °C vertical installation
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm at 5…8.4 Hz on DIN rail
3 gn at 8.4…150 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 10.500 cm
Package 1 Length 12.700 cm
Package 1 Weight 220.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 42
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.030 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 61