Schneider-Electric
 
TM3XHSC202G picture- scope
TM3XHSC202G
counter module, Modicon TM3, high speed, 2 channels HSC, 10 inputs, 8 outputs, spring
Schneider Electric
Characteristics
Main
Range of product Modicon TM3
Product or component type Module hight speed counting
Range compatibility Modicon M262
[Us] rated supply voltage 24 V DC by external supply (- 15...20 %)
Number of input channels 10
Number of output channels 8
Discrete I/O number 18
Complementary
Current consumption 100 mA at 5 V DC
50 mA at 24 V DC
Counting frequency 200 kHz
Discrete input voltage 24 V DC
Electrical circuit type Standard input
Latch input
Discrete input logic Sink or source
Output voltage 24 V DC for transistor output
Output voltage limits 30 V DC
Discrete output current 300 mA for fast output (Q0...Q7)
Discrete output logic Source
Output protection type Against overload and short-circuits
Reset Automatic reset
Local signalling 1 LED for I/O
1 LED for RUN
1 LED for ERR
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
Services HSC simple - functions available: One shot/Modulo
HSC main single phase - functions available: One shot/Modulo/Event counting
HSC main dual phase - functions available: Modulo/Free-large
Period meter - functions available: Edge to Edge, Edge to Opposite
Counting mode 2 main expert function (main counting function, frequency meter, period meter)
Max 8 simple counting function
Event management No event
Thresholds < 10 µs
Height 90 mm
Depth 85 mm
Width 39 mm
Net weight 150 g
Environment
Product certifications CE
cULus
IACS E10
RCM
UKCA
EAC
Standards CSA C22.2 No 142
ANSI/ISA 12-12-01
UL 1604
CSA C22.2 No 213
EN/IEC 61131-2:2007
UL 508
EN/IEC 61010-2-201
Resistance to electrostatic discharge 8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 2 kV for alimentation cable conforming to EN/IEC 61000-4-4
1 kV for Ethernet line conforming to EN/IEC 61000-4-4
1 kV for serial link conforming to EN/IEC 61000-4-4
1 kV for input conforming to EN/IEC 61000-4-4
1 kV for transistor output conforming to EN/IEC 61000-4-4
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-4
Electromagnetic emission Conducted emissions - test level: 120...69 dBµV/m QP at 10…150 kHz conforming to EN/IEC 55011
Conducted emissions - test level: 63 dBμV/m QP at 1.5…30 MHz conforming to EN/IEC 55011
Radiated emissions - test level: 40 dBµV/m class A at 30…230 MHz conforming to EN/IEC 55011
Conducted emissions - test level: 79...63 dBμV/m QP at 150…1500 kHz conforming to EN/IEC 55011
Radiated emissions - test level: 47 dBµV/m class A at 230…1000 MHz conforming to EN/IEC 55011
Ambient air temperature for operation -20…60 °C horizontal installation
-20…50 °C vertical installation
Ambient air temperature for storage -40…85 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20 with protective cover in place
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm at 2…8.4 Hz on DIN rail
1 gn at 8.4…200 Hz on DIN rail
3.5 mm at 2…8.4 Hz on panel
1 gn at 8.4…200 Hz on panel
Shock resistance 15 gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 11.7 cm
Package 1 Length 12.7 cm
Package 1 Weight 214.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.5 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 8b63a3a6-4381-4887-9a7a-c6c37a7e7339
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 140