Schneider-Electric
 
TM5ACBM12 picture- scope
TM5ACBM12
Modicon TM5, bus base, 240 V AC, black, quantity 1
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Bus base
Accessory / separate part category Communication accessories
Product compatibility 100...240 V AC discrete input module
30 V DC/230 V AC discrete output module
Sale per indivisible quantity 1
Complementary
Range compatibility Modicon M258
Modicon LMC058
Colour Black
[Us] rated supply voltage 240 V AC
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 5.4 cm
Package 1 Length 10.5 cm
Package 1 Weight 27 g
Unit Type of Package 2 S01
Number of Units in Package 2 54
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.745 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months